1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Surge Arrester Acti 9 iPF K

Modular Surge Arrester Acti 9 iPF K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,520.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Each surge arrester in the range has a specific application:
- incoming protection (type 2):
- the iPF K 65 is recommended for a very high risk level (strongly exposed site),
- the iPF K 40 is recommended for a high risk level,
- the iPF K 20 is recommended for a medium risk level

 
Part Number
A9L15692
A9L15693
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPoles Description Rated Operational Voltage
(V)

฿ 2,520.00

SURGE ACTI9 IPRF K 12.5R 1P+N 1 Piece(s) Quote 101P + N230 V AC (+/- 10 %)

฿ 5,610.00

SURGE ACTI9 IPFK20 3P+N 1 Piece(s) 60 Day(s) 103P + N230/400 V AC (+/- 10 %)

Loading...

  1. 1

Basic Information

Surge Arrester Class type Type 2 Remote Signalling Without Surge Arrester Type Electrical distribution network
Maximum Continuous Operating Voltage(V) 340 V Mounting Mode Clip-on Mounting Support DIN rail