1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STI Isolatable Fuse-Carriers

STI Isolatable Fuse-Carriers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- The STI isolatable fuse-carriers provide overload and short-circuit protection.
- They are used for tertiary and industrial applications requiring a high breaking capacity.
- They perform the isolation function and must not be used as switches.
- To be equiped with aM or gG (gL - gl) type fuse cartridge without striker, with or without fuse blowing indicator

 
Part Number
A9N15635
A9N15636
A9N15650
A9N15651
A9N15655
A9N15656
A9N15658
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Current Rating Voltage Rating Fuse Size

฿ 180.00

STI ACTI9 1P 10A 1 Piece(s) 60 Day(s) 10110 A400 V AC8.5 x 31.5 mm

฿ 180.00

STI ACTI 9 1P 25A 1 Piece(s) Same day 10125 A500 V AC10.3 x 38 mm

฿ 372.00

STI ACTI9 2P 10A 1 Piece(s) 60 Day(s) 10210 A400 V AC8.5 x 31.5 mm

฿ 372.00

STI ACTI9 2P 25A 1 Piece(s) 2 Day(s) 10225 A500 V AC10.3 x 38 mm

฿ 546.00

STI ACTI9 3P 10A 1 Piece(s) Same day 10310 A400 V AC8.5 x 31.5 mm

฿ 546.00

STI ACTI9 3P 25A 1 Piece(s) 60 Day(s) 10325 A500 V AC10.3 x 38 mm

฿ 636.00

STI ACTI9 3P+N 25A 1 Piece(s) 60 Day(s) 103P + N25 A500 V AC10.3 x 38 mm

Loading...

  1. 1