1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Current Circuit Breaker (RCCB) Acti9 iID (B-SI Type)

Residual Current Circuit Breaker (RCCB) Acti9 iID (B-SI Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,892.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Acti9 iID B-SI type residual current circuit breakers provide:
- protection of persons against electric shock by direct contact (30 mA)
- protection of persons against electric shock by indirect contact (≥ 300 mA)
- protection of installations against the risk of fire (300 mA or 500 mA).

 
Part Number
A9Z61263
A9Z61440
A9Z61480
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)

฿ 20,160.00

RCCB ACTI9 IID 2P 63A 30MA 1 Piece(s) 2 Day(s) 10263

฿ 17,892.00

RCCB ACTI9 IID 4P 40A 30MA TYP 1 Piece(s) 60 Day(s) 10440

฿ 34,800.00

RCCB 4P 80A 30MA B-SI TYPE 1 Piece(s) 60 Day(s) 10480

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 88 Dimension width(mm) 72
Dimension depth(mm) 79