1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Current Circuit Breaker (RCCB) Acti 9 iID (B EV Type)

ACTI9 ILD RCCB 4P 40A 30MA

Residual Current Circuit Breaker (RCCB) Acti 9 iID (B EV Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The single-phase iC60H RCBO’s self-contained residual current device carries out complete protection of final circuits:- protection again short-circuits and cable overloads
- protection of persons against electric shock by direct contact (10, 30 mA sensitivities),
- protection of equipment against fires set by leakage currents (100 mA sensitivity).
- The neutral is not interrupted when the device is tripped. Hence iC60H RCBO can be used on most circuits, except for the ones operating under TT or IT earthing systemswhen the neutral needs to be isolated.

 
Part Number
A9Z51440
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,400.00

ACTI9 ILD RCCB 4P 40A 30MA 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 4 Rated Current(A) 40
Dimension height(mm) 88 Dimension width(mm) 72 Dimension depth(mm) 79

Please check the type/dimensions/specifications of the part A9Z51440 in the Residual Current Circuit Breaker (RCCB) Acti 9 iID (B EV Type) series.