1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Current Breaker with Overcurrent Protection (RCBO) iC60H

Residual Current Breaker with Overcurrent Protection (RCBO) iC60H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The single-phase iC60H RCBO’s self-contained residual current device carries out complete protection of final circuits:- protection again short-circuits and cable overloads
- protection of persons against electric shock by direct contact (10, 30 mA sensitivities),
- protection of equipment against fires set by leakage currents (100 mA sensitivity).
- The neutral is not interrupted when the device is tripped. Hence iC60H RCBO can be used on most circuits, except for the ones operating under TT or IT earthing systemswhen the neutral needs to be isolated.

 
Part Number
A9D10816
A9D10820
A9D11816
A9D11832
A9D31820
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Curve Code

฿ 3,000.00

RCBO ACTI9 IC60H 1P+N 16A 10MA 1 Piece(s) 60 Day(s) 1016C

฿ 3,000.00

RCBO ACTI9 IC60H 1P+N 20A 10MA 1 Piece(s) 60 Day(s) 1020C

฿ 2,700.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 60 Day(s) 1016C

฿ 2,700.00

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) Quote 1032C

฿ 3,642.00

RCBO ACTI9 IC60H 1P+N 20A 30MA 1 Piece(s) 60 Day(s) 1020B

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 1 Dimension height(mm) 110
Dimension width(mm) 18 Dimension depth(mm) 77.5 Trip Unit Technology Thermal-magnetic