1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ReFlex iC60N Remote Control

REFLEX ACTI9 IC60N 2P 40A C-CU

ReFlex iC60N Remote Control
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Reflex iC60 devices are integrated control circuit breakers which combine the following main functions in a single device:
- Remote control by latched and/or impulse-type order according to the 3 operating modes to be chosen by the user.
- Circuit breaker, to provide:
circuit protection against short-circuit currents
circuit protection against overload currents
disconnection in the industrial sector.

 
Part Number
A9C62240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 17,460.00

REFLEX ACTI9 IC60N 2P 40A C-CU 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 2 Rated Current(A) 40
Dimension height(mm) 84 Dimension width(mm) 81 Dimension depth(mm) 77
Trip Unit Technology Thermal-magnetic Curve Code C

Please check the type/dimensions/specifications of the part A9C62240 in the ReFlex iC60N Remote Control series.