1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Circuit Breakers Acti9 C120H (D-Curve)

Miniature Circuit Breakers Acti9 C120H (D-Curve)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,634.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

C120H circuit breakers are multistandard circuit breakers that combine the following functions:
- circuit protection against short-circuit currents
- circuit protection against overload currents
- suitability for isolation in the industrial sector to IEC/EN 60947-2
- fault tripping and indication by adding auxiliaries.

 
Part Number
A9N18512
A9N18513
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)

฿ 8,634.00

MCB ACTI9 IC120H 3P 80A 1 Piece(s) 60 Day(s) 1080

฿ 8,634.00

MCB ACTI9 IC120H 3P 100A 1 Piece(s) 60 Day(s) 10100

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 3 Dimension height(mm) 81
Dimension width(mm) 81 Dimension depth(mm) 73 Minimum Operating Temperature -30°C
Maximum Operating Temperature 60°C Trip Unit Technology Thermal-magnetic Curve Code D