1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Circuit Breaker Acti9 iC60N (C-Curve)

Miniature Circuit Breaker Acti9 iC60N (C-Curve)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

iC60N circuit breakers are multi-standard circuit breakers which combine the following functions:
- circuit protection against short-circuit currents
- circuit protection against overload currents
- suitable forindustrial isolation according to IEC/EN 60947-2, standard
- fault tripping indication by a red mechanical indicatorin circuit breakerfront face.

 
Part Number
A9F74102
A9F74106
A9F74110
A9F74113
A9F74116
A9F74120
A9F74125
A9F74132
A9F74140
A9F74150
A9F74163
A9F74170
A9F74203
A9F74204
A9F74206
A9F74210
A9F74213
A9F74216
A9F74220
A9F74225
A9F74232
A9F74240
A9F74250
A9F74263
A9F74270
A9F74301
A9F74302
A9F74303
A9F74304
A9F74306
A9F74310
A9F74313
A9F74316
A9F74320
A9F74325
A9F74332
A9F74340
A9F74350
A9F74363
A9F74370
A9F74401
A9F74402
A9F74403
A9F74404
A9F74406
A9F74410
A9F74413
A9F74416
A9F74420
A9F74425
A9F74432
A9F74440
A9F74450
A9F74463
A9F74601
A9F74602
A9F74603
A9F74604
A9F74606
A9F74610
A9F74616
A9F74620
A9F74625
A9F74632
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 456.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 101218

฿ 222.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 101618

฿ 222.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1011018

฿ 480.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1011318

฿ 222.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1011618

฿ 222.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1012018

฿ 222.00

CIRCITBRAEAKERLEAKBRAEAKER 1 Piece(s) Same day 1012518

฿ 270.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1013218

฿ 270.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1014018

฿ 456.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1015018

฿ 456.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1016318

฿ 480.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1010.518

฿ 1,026.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 102336

฿ 1,026.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 102436

฿ 588.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 102636

฿ 588.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1021036

฿ 1,026.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 75 Day(s) 1021336

฿ 588.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1021636

฿ 588.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1022036

฿ 588.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1022536

฿ 636.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 1023236

฿ 636.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 1024036

฿ 1,026.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1025036

฿ 1,026.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) -26336

฿ 978.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 1020.536

฿ 1,686.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 103154

฿ 1,686.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 103254

฿ 1,686.00

CIRCITBRAEAKERLEAKBRAEAKER 1 Piece(s) 2 Day(s) 103354

฿ 1,686.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 103454

฿ 1,290.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 103654

฿ 1,290.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1031054

฿ 2,310.00

CIRCIT BRAEAKER LEAK BRAEAKER 4 Piece(s) 60 Day(s) 1031354

฿ 1,290.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1031654

฿ 1,290.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 1032054

฿ 1,290.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 1032554

฿ 1,380.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) Same day 1033254

฿ 1,380.00

CIRCUIT BREAKER LEAK BREAKER 1 Piece(s) 2 Day(s) 1034054

฿ 1,800.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 2 Day(s) 1035054

฿ 1,800.00

CIRCITBRAEAKERLEAKBRAEAKER 1 Piece(s) 60 Day(s) 1036354

฿ 1,686.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1030.554

฿ 2,904.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 104172

฿ 2,904.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 104272

฿ 2,904.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 104372

฿ 2,904.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 104472

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 104672

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1041072

฿ 4,200.00

CIRCIT BRAEAKER LEAK BRAEAKER 3 Piece(s) 60 Day(s) 1041372

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1041672

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1042072

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1042572

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1043272

฿ 2,430.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1044072

฿ 2,904.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1045072

฿ 2,904.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1046372

฿ 1,740.00

MCB ACTI9 IC60N 1P+N 1A 1 Piece(s) 60 Day(s) 101136

฿ 1,098.00

MCB ACTI9 IC60N 1P+N 2A 1 Piece(s) 60 Day(s) 101236

฿ 1,740.00

MCB ACTI9 IC60N 1P+N 3A 1 Piece(s) 60 Day(s) 101336

฿ 1,200.00

MCB ACTI9 IC60N 1P+N 4A 1 Piece(s) 60 Day(s) 101436

฿ 1,200.00

MCB ACTI9 IC60N 1P+N 6A 1 Piece(s) 60 Day(s) 101636

฿ 594.00

MCB ACTI9 IC60N 1P+N 10A 1 Piece(s) 60 Day(s) 1011036

฿ 594.00

MCB ACTI9 IC60H 1P+N 16A 1 Piece(s) 60 Day(s) 1011636

฿ 1,200.00

MCB ACTI9 IC60N 1P+N 20A 1 Piece(s) 60 Day(s) 1012036

฿ 882.00

MCB ACTI9 IC60N 1P+N 25A 1 Piece(s) 60 Day(s) 1012536

฿ 1,200.00

MCB ACTI9 IC60N 1P+N 32A 1 Piece(s) 60 Day(s) 1013236

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 85 Dimension depth(mm) 78.5
Minimum Operating Temperature -35°C Maximum Operating Temperature 70°C Trip Unit Technology Thermal-magnetic
Curve Code C