1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Circuit Breaker Acti9 iC60H (C-Curve) (A9F84101)

CIRCIT BRAEAKER LEAK BRAEAKER

Miniature Circuit Breaker Acti9 iC60H (C-Curve) (A9F84101)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

iC60H circuit breakers are multi-standard circuit breakers which combine the following functions:
- circuit protection against short-circuit currents,
- circuit protection against overload currents,
- suitable for industrial isolation according to IEC/EN 60947-2, standard.
- fault tripping indication by a red mechanical indicator in circuit breaker front face.

 
Part Number
A9F84101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 660.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 101118

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 85 Dimension depth(mm) 78.5
Minimum Operating Temperature -35°C Maximum Operating Temperature 70°C Trip Unit Technology Thermal-magnetic
Curve Code C

Please check the type/dimensions/specifications of the part A9F84101 in the Miniature Circuit Breaker Acti9 iC60H (C-Curve) series.

Products with similar specification

Part Number
A9F84102
A9F84103
A9F84104
A9F84106
A9F84110
A9F84116
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 660.00

1 Piece(s) 60 Day(s) 101218

฿ 660.00

1 Piece(s) 60 Day(s) 101318

฿ 660.00

1 Piece(s) 60 Day(s) 101418

฿ 366.00

1 Piece(s) 2 Day(s) 101618

฿ 366.00

1 Piece(s) 2 Day(s) 1011018

฿ 366.00

1 Piece(s) 2 Day(s) 1011618