1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Circuit Breaker Acti9 C120N (D-Curve)

MCB ACTI9 IC120N 3P 80A

Miniature Circuit Breaker Acti9 C120N (D-Curve)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

C120N circuit breakers are multistandard circuit breakers that combine the following functions:
- circuit protection against short-circuit currents,
- circuit protection against overload currents,
- suitability for isolation in the industrial sector to IEC/EN 60947-2,
- fault tripping and indication by adding auxiliaries.

 
Part Number
A9N18387
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,670.00

MCB ACTI9 IC120N 3P 80A 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 3 Rated Current(A) 80
Dimension height(mm) 81 Dimension width(mm) 81 Dimension depth(mm) 73
Minimum Operating Temperature -25°C Maximum Operating Temperature 70°C Trip Unit Technology Thermal-magnetic
Curve Code D

Please check the type/dimensions/specifications of the part A9N18387 in the Miniature Circuit Breaker Acti9 C120N (D-Curve) series.