Miniature Circuit-Breaker Acti9 iC60L (4-Pole Type)

Caution
Product Description
With exclusive features, the Acti9 iC60 DIN rail miniature circuit breakers have been specifically designed to provide first-rate protection and continuity of service.
- VisiSafe: provides protection during maintenance work on downstream circuits
- VisiTrip: signals with a red flag the faulty miniature circuit breaker outgoers to reduce intervention time
- Class-2 insulation: double insulation distance to ensure continuous protection for both operators and unqualified persons
- Pollution Class 3 for operation in more polluted environments such as some industrial applications
- Fully compliant with standards IEC/EN 60898-1 and IEC/EN 60947-2
- Add-on fully immune Acti9 iC60 Vigi earth leakage protection devices: improved continuity of service, especially in polluted environments and networks
- Offers a wide range of electrical auxiliaries: remote indication of Acti9 iC60 status and several tripping actuators: shunt trip, undervoltage trip, overvoltage trip.