1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Circuit-Breaker Acti9 iC60L (2-Pole Type)

Miniature Circuit-Breaker Acti9 iC60L (2-Pole Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,566.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With exclusive features, the Acti9 iC60 DIN rail miniature circuit breakers have been specifically designed to provide first-rate protection and continuity of service.
- VisiSafe: provides protection during maintenance work on downstream circuits
- VisiTrip: signals with a red flag the faulty miniature circuit breaker outgoers to reduce intervention time
- Class-2 insulation: double insulation distance to ensure continuous protection for both operators and unqualified persons
- Pollution Class 3 for operation in more polluted environments such as some industrial applications
- Fully compliant with standards IEC/EN 60898-1 and IEC/EN 60947-2
- Add-on fully immune Acti9 iC60 Vigi earth leakage protection devices: improved continuity of service, especially in polluted environments and networks
- Offers a wide range of electrical auxiliaries: remote indication of Acti9 iC60 status and several tripping actuators: shunt trip, undervoltage trip, overvoltage trip.

 
Part Number
A9F94204
A9F94206
A9F94210
A9F94216
A9F94225
A9F94232
A9F94250
A9F95206
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Curve Code

฿ 2,202.00

MCB ACTI9 IC60L 2P 4A C CURVE 1 Piece(s) 60 Day(s) 104C

฿ 1,566.00

MCB ACTI9 IC60L 2P 6A C CURVE 1 Piece(s) 60 Day(s) 106C

฿ 1,566.00

MCB ACTI9 IC60L 2P 10A C CURVE 1 Piece(s) 60 Day(s) 1010C

฿ 1,566.00

MCB ACTI9 IC60L 2P 16A C CURVE 1 Piece(s) 60 Day(s) 1016C

฿ 1,566.00

MCB ACTI9 IC60L 2P 25A C CURV 1 Piece(s) 60 Day(s) 1025C

฿ 1,890.00

MCB ACTI9 IC60L 2P 32A C CURVE 1 Piece(s) 60 Day(s) 1032C

฿ 2,670.00

MCB ACTI9 IC60L 2P 50A C CURVE 1 Piece(s) 60 Day(s) 1050C

฿ 3,522.00

MCB ACTI9 IC60L 2P 6A K CURVE 1 Piece(s) 60 Day(s) 106K

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 2 Dimension height(mm) 85
Dimension width(mm) 36 Dimension depth(mm) 78.5 Minimum Operating Temperature -35°C
Maximum Operating Temperature 70°C Trip Unit Technology Thermal-magnetic