1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC Main Switch for Photovoltaic Installations C60NA-DC

CIRCIT BRAEAKER LEAK BRAEAKER

DC Main Switch for Photovoltaic Installations C60NA-DC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,844.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The C60NA-DC is a direct current switch-disconnector dedicated to disconnection of the string of photovoltaic modules and the PV inverter.
It is designed to isolate the string of photovoltaic modules and the inverter from the rest of the photovoltaicinstallation for maintenance operations in compelete safety

 
Part Number
A9N61690
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,844.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 2 Rated Current(A) 50
Mounting Method DIN rail mount Dimension height(mm) 132.7 Dimension width(mm) 72
Dimension depth(mm) 77.4 Current Rating 20 A DC-21B 1000 V DC
32 A DC-21B 800 V DC
50 A DC-21B 700 V DC
Minimum Operating Temperature -25°C
Maximum Operating Temperature 70°C Control Type Toggle

Please check the type/dimensions/specifications of the part A9N61690 in the DC Main Switch for Photovoltaic Installations C60NA-DC series.