1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Breaker EasyPact CVS (LV563311)

CIRCUIT BREAKER LOW CAPACITY

Circuit Breaker EasyPact CVS (LV563311)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EasyPact CVS range is the easy choice for quality and value.
Designed to meet the requirements of the majority of common protection applications in small to medium-sized buildings, EasyPact CVS circuit breakers deliver a high level of performance and cost-saving functionality that is unusual in their price range.
- Rated current from 16 to 630 A
- Breaking capacity from 25 to 50 kA at 400/415 V
- 3 and 4 pole versions
- 3 frame sizes
- Thermal-magnetic and electronic protection available for the entire range
- Extended, adjustable thermal protection from 0.7 to 1 times (TMD) or 0.5 to 1 times (electronic) the rating of the trip unit
- Common accessories and auxiliaries with other Schneider Electric MCCB offers
- Suitable for isolation
- Earth-leakage protection by associated Vigi Module
- Switch-disconnector versions also available
- Compliance with international standards: IEC 60947-2, CCC, EAC and other local certifications
- Green Premium product

 
Part Number
LV563311
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Range Type Trip Unit Breaking Capacity at 380/415 V
(kA)
Rated Operational Current

฿ 15,018.75

CIRCUIT BREAKER LOW CAPACITY 1 Piece(s) 90 Day(s) 10400AF or higher4500-----With TM-D Thermal-Magnetic36-

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Earth Leakage Protection No

Please check the type/dimensions/specifications of the part LV563311 in the Circuit Breaker EasyPact CVS series.

Products with similar specification

Part Number
LV510303
LV510304
LV510305
LV563312
LV563315
LV563316
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Range Type Trip Unit Breaking Capacity at 380/415 V
(kA)
Rated Operational Current

฿ 2,230.31

1 Piece(s) 45 Day(s) 10100AF to 199AF340-----With TM-D Thermal-Magnetic25-

฿ 2,230.31

1 Piece(s) Same day 10100AF to 199AF350-----With TM-D Thermal-Magnetic25-

฿ 2,230.31

1 Piece(s) 60 Day(s) 10100AF to 199AF363-----With TM-D Thermal-Magnetic25-

฿ 14,653.13

1 Piece(s) 90 Day(s) 10400AF or higher4600-----With TM-D Thermal-Magnetic36-

฿ 12,290.63

1 Piece(s) 45 Day(s) 10400AF or higher3500-----With TM-D Thermal-Magnetic50-

฿ 12,290.63

1 Piece(s) 45 Day(s) 10400AF or higher3600-----With TM-D Thermal-Magnetic50-