1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Harmony XB5 Plastic Pilot Lights with Integral LED

Harmony XB5 Plastic Pilot Lights with Integral LED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 138.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The modular range of Ø 22 mm plastic control and signaling units combines simplicity of installation, modern standard and flush mounted design, flexibility, and robustness with a high level of customization to meet most industrial applications.

 
Part Number
XB5AVB3
XB5AVB4
XB5AVM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Current consumption Rated Supply Voltage

฿ 138.75

LED PILOT LIGHT GREEN 24V 1 Piece(s) Same day 10Green18 mA24 V AC/DC at 50/60 Hz

฿ 138.75

LED PILOT LIGHT RED 24V 1 Piece(s) 2 Day(s) 10Red18 mA24 V AC/DC at 50/60 Hz

฿ 152.63

LEDPILOTLIGHTGREEN230V. 1 Piece(s) 2 Day(s) -Green14 mA230-240 V AC at 50/60 Hz

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø22 Shape Round Light Source LED
Bulb Base Integral LED Ambient air temperature for operation -40…70 °C