1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular Buzzer iRO

MODULAR BUZZER 230V 70DB DIN M

Modular Buzzer iRO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Acti9 iRO buzzer modules:
- Sound output level: 70 dBA
- Choice of supply voltages: 230 V or 8-12 V AC.

 
Part Number
A9A15322
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,974.00

MODULAR BUZZER 230V 70DB DIN M 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Volume(dB) 70 Rated Voltage(V) AC100~240V Types of sound Other
Dimension width(mm) 18 mm Series Acti 9 iRO Supply Voltage 230 V AC
Maximum Temperature 40°C Minimum Temperature -10°C Body Colour White

Please check the type/dimensions/specifications of the part A9A15322 in the Modular Buzzer iRO series.