1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Selector Switches Easy Harmony XA2E

SELECTORSWITCH

Plastic Selector Switches Easy Harmony XA2E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 106.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy Harmony XA2E - Ø 22 mm, plastic push-buttons, switches with metallic-look ring and pilot lights
Part of Easy Series
The cost effective, reliable and ergonomic solution for your control and signalling applications.

 
Part Number
XA2ED33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 106.38

SELECTORSWITCH 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Selector Shape Round Mounting Hole Ø22
Dimension vertical(mm) 42 Dimension width(mm) 30 Dimension depth(mm) 68.2
Normal State Configuration 2 NO IP Rating IP65 conforming to IEC 60529 Minimum Operating Temperature -40°C
Maximum Operating Temperature 70 °C Body Material Plastic Number of Positions 3
Handle Colour Black Type of operator Stay put Product or component type Complete selector switch

Please check the type/dimensions/specifications of the part XA2ED33 in the Plastic Selector Switches Easy Harmony XA2E series.