1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Harmony XB4 Metal Illuminated Push Buttons with Flush Push

ILLUMINATE PUSH BUTTONSWITC

Harmony XB4 Metal Illuminated Push Buttons with Flush Push
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 716.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Harmony XB4 Metal Illuminated Push Buttons
Push buttons are used to control an electronic device or electrical circuit.They offer a wide variety of type to choose from.
[Feature]
● Product Type : Illuminated push-button
● Push Button Shape: Round
● Button Color : Green
● Operating Temperature (°C): -40 to 70
● Material : Body - Chromium plated metal
[Application]
They are commonly used in a variety of applications such as machinery and electronic equipment.

 
Part Number
XB4BW33M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 716.88

ILLUMINATE PUSH BUTTONSWITC 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Hole Ø22 Shape Round Type Illumination push-button
Button color Green Terminal shape Screw terminal Dimension depth(mm) 57
Dimension width(mm) 30 Dimension vertical(mm) 47 IP Rating IP66 conforming to IEC 60529
IP67, IP69, IP69K
Minimum Operating Temperature -40°C Maximum Operating Temperature 70°C Body Material Chromium plated metal
Contacts Type and Composition 1 NO + 1 NC Rated Supply Voltage 220...240 V AC at 50/60 Hz Type of Operator Spring return

Please check the type/dimensions/specifications of the part XB4BW33M5 in the Harmony XB4 Metal Illuminated Push Buttons with Flush Push series.