RR2KP Series Latch Relay and Applicable Hold-down Springs
Caution
Product Description
- Hold-down spring & fittings (Optional) for relay from IDEC
- Hold down does not come included with socket.
- Must be ordered separately.
- Hold-down spring can be used to secure relay to socket when vibration becomes a factor.
- Applied socket type: SR3P-05 & SR2P-05
- Instruction: 1) Insert the fitting with its back facing outside, 2) Place the end of the hold-down spring into the hole of each fitting, 3) Put a hold-down spring to fitting.
- Caution: Once inserted, fitting cannot be removed.