(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economical HMI
~ More value but economical ~
If running cost is high even though initial cost is low, as a result, the total cost does not decrease. If you use GP4000E Series, you can reduce various costs of the manufacturing.
Part Number |
---|
PFXGP4402WADW |
PFXGP4502WADW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Monitor screen size (Inch) | Power Consumption |
---|---|---|---|---|---|---|---|
฿ 20,617.14 ฿ 16,978.21 | W TFT ANALOG TOUCH PANEL | 1 Piece(s) | Same day | 7 | - | ||
฿ 25,100.00 ฿ 20,669.85 | WTFTANALOGTOUCHPANEL | 1 Piece(s) | Same day | 10 | 10 W |
Loading...
Monitor screen | TFT | Maximum Compatible Resolution | 800x480(WVGA) | Display color(colors) | Color (65,536 colors or more) |
---|---|---|---|---|---|
Rated Input Voltage | 24 Vdc |
How can we improve?
How can we improve?