1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable Display LT3000 Series

GRAPHIC LOGIC CONTROLLER

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 39,682.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- TFT Color LCD with a 5.7-inch display size, LT-3300T series from Pro-face by Schneider Electric.
- Resolution set at 320 x 240 pixels (QVGA) for detailed visuals.
- Display supports 65,536 Colors (No blink)/16,384 Colors (Blink) for vibrant images.
- Brightness control with 8 adjustable levels via the touch panel.
- Backlight service life of 50,000 hrs. or more under continuous operation at 25℃ before a 50% decrease in brightness.
- Equipped with the capability of 15,000 equivalent steps.
- Panel cut dimensions of W156 x H123.5 mm [W6.14 x H4.86 in.], with a panel thickness area ranging from 1.6 to 5 mm [0.06 to 0.2 in.].

 
Part Number
PFXLT3300TADK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,682.86

฿ 32,678.84

GRAPHIC LOGIC CONTROLLER 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Monitor screen size(Inch) 5 Model LT3300-T1-D24-K

Please check the type/dimensions/specifications of the part PFXLT3300TADK in the Programmable Display LT3000 Series series.