1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DH Holder (Protective Cover Mounting Type)【100 Pieces Per Package】

DH Holder (Protective Cover Mounting Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,538.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Products with a T at the end of the part number are a set product with mounting brackets.
  • Please use it as a mounting base when using a protective cover for relays, etc., compatible with Shinohara Electric's DIN rails.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·By tightening together with the terminal block fixing bracket, a protective cover can be easily attached around the energized part such as a DIN rail compatible relay
[Materials]
·Steel plate t = 2.3 mm
·Electrogalvanized trivalent chromate treatment finish (Environmentally friendly electrogalvanized trivalent chromate treatment finish product)

 
Part Number
DHC-16
DHC-16T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Method

฿ 5,538.46

CONTROLCONSOLEACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) Protective cover mounting

฿ 8,201.18

CONTROLCONSOLEACCESSORIES 1 Pack(s)

100 Pieces Per Package

7 Day(s) Protective cover mounting (With mounting bracket)

Loading...

  1. 1

Basic Information

Material/surface treatment Steel plate (t = 2.3 mm) / electrogalvanized trivalent chromate treatment finish Type DH Holder (Protective Cover Mounting Type)