1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DH Holder (Additional Tapped Hole Type)【50 Pieces Per Package】

DH Holder (Additional Tapped Hole Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,154.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.
  • Please attach it to Shinohara Electric's DIN rail and use it as an attachment for various devices, etc.

Product Description

[Features]
·Tapped holes can be provided at any position on the DIN rail
·Can also be used as a terminal bracket for rails
[Use]
·Please mount it to the DIN rail made by Shinohara Electric and use it as an attachment for various devices
[Materials]
·Made of steel plate t = 1.6 mm
·Electrogalvanized trivalent chromate treatment finish (Environmentally friendly electrogalvanized trivalent chromate treatment finish product)

 
Part Number
DH-P-4T
DH-P-6T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew specifications

฿ 6,154.69

CONTROLCONSOLEACCESSORIES 1 Pack(s)

50 Pieces Per Package

7 Day(s) M4 (Burling)

฿ 6,154.69

CONTROLCONSOLEACCESSORIES 1 Pack(s)

50 Pieces Per Package

7 Day(s) M6 (Burling)

Loading...

  1. 1

Basic Information

Material/surface treatment Steel plate (t = 1.6 mm) / electrogalvanized trivalent chromate treatment finish Type DH Holder (Additional Tapped Hole Type)