(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Heat sink: By guiding the air updraft (heat convection) to a large space inside the panel without obstructing (retaining) it, the temperature rise of various parts installed above the heater is suppressed
·Heat shield plate: It blocks the radiant heat from the heater and suppresses the temperature rise of various parts on the side of the heater
[Materials]
·SUS304 t = 1 mm
■Heat dissipation diffuser plate list
— | * | Part number | Overall Length L (mm) | Pitch P (mm) | Corresponding heater cover length (mm) | |||
---|---|---|---|---|---|---|---|---|
Standard Type | With thermostat, etc. | |||||||
(1) For vertical wall mounting | A | SHC-HK-H70 | 70 | — | 30 | Fixed at 2 points | Compatible with all types | |
(2) For horizontal wall mounting | B | SHC-HK-H160 | 160 | Small | 50 | Fixed at 3 points | 120/130/145/160 | — |
C | SHC-HK-H280 | 280 | Medium | 110 | Fixed at 3 points | 190/205/220/280 | 285/215 | |
D | SHC-HK-H430 | 430 | Large | 185 | Fixed at 3 points | 430 | 530/380/320 | |
(3) For horizontal mounting | E | SHC-HK-P160 | 160 | Small | 100 | Fixed at 2 points | 120/130/145/160 | — |
F | SHC-HK-P280 | 280 | Medium | 110 | Fixed at 3 points | 190/205/220/280 | 285/215 | |
G | SHC-HK-P430 | 430 | Large | 185 | Fixed at 3 points | 430 | 530/380/320 |
■List of heat shields
— | * | Part number | Overall Length L (mm) | Pitch P (mm) | Corresponding heater cover length (mm) | |||
---|---|---|---|---|---|---|---|---|
Standard Type | With thermostat, etc. | |||||||
(4) For side heat insulation | H | SHC-HK-L160 | 160 | Small | 50 | Fixed at 3 points | 120/130/145/160 | — |
I | SHC-HK-L280 | 280 | Medium | 110 | Fixed at 3 points | 190/205/220/280 | 285/215 | |
J | SHC-HK-L430 | 430 | Large | 185 | Fixed at 3 points | 430 | 530/380/320 |
Compatible heater part number (Part number beginning + 4 digits) + (End of part number) | SHC2-□ SHC4-□ SHCK2-□ SHCK4-□ | - S - AS - LED - TC - T | SHC2-□ SHC4-□ SHCK2-□ SHCK4-□ | - OH - OH-TC - OH-TCS | SHCM2-□ SHCM4-□ | SHCM2-□ SHCM4-□ | - OH | SSH-□ TSSH-□ | |||
□···4 digits | Heater type | Standard Type | Standard Type With thermostat | Minimum type | Minimum type With thermostat | Seeds type | |||||
Applications | Part number | Overall Length L (mm) | Pitch P (mm) | 4 digits in □ | 4 digits in □ | 4 digits in □ | 4 digits in □ | 4 digits in □ | |||
---|---|---|---|---|---|---|---|---|---|---|---|
Heat dissipation diffuser plate | |||||||||||
(1) Vertical wall surface For mounting | SHC-HK-H70 | 70 | 30 | Compatible with all types | |||||||
(2) Next to the wall For mounting | SHC-HK-H160 | 160 | 50 | — | — | 1103/1105/1110 2203/2205/2210 | — | — | |||
SHC-HK-H280 | 280 | 110 | 1103/1105/1110 2205/2210 | — | 1120/2220 | 1103/1105/1110 1120/2203/2205 2210/2220 | 1105/1110/1120 2215/2220/1108 | ||||
SHC-HK-H430 | 430 | 185 | 1120/2220 | 1103/1105/1110 1120/2205/2210 2220 | — | — | — | ||||
(3) Horizontal For mounting | SHC-HK-P160 | 160 | 100 | — | — | 1103/1105/1110 2203/2205/2210 | — | — | |||
SHC-HK-P280 | 280 | 110 | 1103/1105/1110 2205/2210 | — | 1120/2220 | 1103/1105/1110 1120/2203/2205 2210/2220 | 1105/1110/1120 2215/2220/1108 | ||||
SHC-HK-P430 | 430 | 185 | 1120/2220 | 1103/1105/1110 1120/2205/2210 2220 | — | — | — | ||||
Applications | Part number | Overall Length L (mm) | Pitch P (mm) | 4 digits in □ | 4 digits in □ | 4 digits in □ | 4 digits in □ | 4 digits in □ | |||
Heat shield plate | |||||||||||
(4) Side For heat shield | SHC-HK-L160 | 160 | 50 | — | — | 1103/1105/1110 2203/2205/2210 | — | — | |||
SHC-HK-L280 | 280 | 110 | 1103/1105/1110 2205/2210 | — | 1120/2220 | 1103/1105/1110 1120/2203/2205 2210/2220 | 1105/1110/1120 2215/2220/1108 | ||||
SHC-HK-L430 | 430 | 185 | 1120/2220 | 1103/1105/1110 1120/2205/2210 2220 | — | — | — |
* The heater is sold separately.
Part Number |
---|
SHC-HK-H70 |
SHC-HK-H160 |
SHC-HK-H280 |
SHC-HK-H430 |
SHC-HK-L160 |
SHC-HK-L280 |
SHC-HK-L430 |
SHC-HK-P160 |
SHC-HK-P280 |
SHC-HK-P430 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,029.59 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For vertical wall mounting | Heat dissipation diffuser plate | 70 | ||
฿ 1,171.60 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For wall mounting | Heat dissipation diffuser plate | 160 | ||
฿ 1,242.60 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For wall mounting | Heat dissipation diffuser plate | 280 | ||
฿ 1,313.61 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For wall mounting | Heat dissipation diffuser plate | 430 | ||
฿ 1,171.60 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For side heat insulation | Heat shield plate | 160 | ||
฿ 1,242.60 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For side heat insulation | Heat shield plate | 280 | ||
฿ 1,313.61 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For side heat insulation | Heat shield plate | 430 | ||
฿ 1,242.60 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For Horizontal Mount | Heat dissipation diffuser plate | 160 | ||
฿ 1,420.12 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For Horizontal Mount | Heat dissipation diffuser plate | 280 | ||
฿ 1,794.49 | HEATMEASURESACCESSORIES | 1 Piece(s) | 7 Day(s) | For Horizontal Mount | Heat dissipation diffuser plate | 430 |
Loading...
Classification | Peripheral Part | Application (Board Heater) | Heat Diffuser Plate / Heat Shield Plate for Heater | Material/surface treatment | SUS304 (t = 1 mm) |
---|
How can we improve?
How can we improve?