MELSEC-Q Series DeviceNet master/secondary unit

Brand :
MITSUBISHI
Caution
- The product image is a representative image.
Product Description
DeviceNet system applicable master/secondary.
Product information
Specifications
| In master function mode | Node type | DeviceNet master (Group2 only client) | |
| Settable station number | 0 to 63 | ||
| Number of connections created | Message connections | 63 | |
| I/O connections | 63 (Polling, bit-strobe, change-of-state, cyclic) | ||
| Communication data size | I/O communication (Transmit) | Maximum 4,096 points (512 bytes), maximum 256 bytes per station | |
| I/O communication (Receive) | Maximum 4,096 points (512 bytes), maximum 256 bytes per station | ||
| Message communication (Transmit) | Maximum 240 bytes | ||
| Message communication (Receive) | Maximum 240 bytes | ||
| In slave function mode | Node type | DeviceNet slave (Group2 server) | |
| Settable station number | 0 to 63 | ||
| Number of connections created | I/O connections | 1 (Polling) | |
| Communication data size | I/O communication (Transmit) | Maximum 1,024 points (128 bytes) | |
| I/O communication (Receive) | Maximum 1,024 points (128 bytes) | ||
| Communication speed | 1 can be selected from 125 kbaud, 250 kbaud, and 500 kbaud | ||
| Maximum cable length | Compliant with DeviceNet specifications release 2.0 volume 1 and volume 2 | ||
| Current consumption required on the network | 0.03 A | ||
| Number Of Occupied Inputs/Outputs | 32 points (I/O assignment: Intelligent 32 points) | ||
| 5 V DC Internal Current Consumption | 0.17 A | ||
Drawing
