(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hook button type cable shield tube.
[Features]
·By using a special copper sheet, it is a noise prevention product that is more resistant to unnecessary radiation and has a significantly improved electromagnetic wave shielding effect
·The definitive version of cable shield and EMC noise prevention (Shielded cable, noise prevention, EMC countermeasures, audio noise)
·Ideal for antistatic when shielded in cleanrooms, etc. If the overall length of the object is long, work efficiency will be improved
·Achieves improved electromagnetic wave shielding effect than aluminum shield tube. The electrical resistance value is 0.04 Ω/cm^2, which is approx. half that of aluminum
·Soldering is very easy, so earth is completed in a short time
·Opening and closing the tube is easy with bare hands. No dedicated tools required
·High drip-proof and dust-proof
·Since it is a hook type and no dedicated tools are required for installation, so it is easy to put in and take out cables and wiring
·It has excellent flexibility and is softer than aluminum foil or metal mesh type, so it can be used in narrow spaces where space is not available
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 1,054.44 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 10 | 1 | ||
฿ 3,792.07 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 10 | 5 | ||
฿ 1,905.44 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 10 | 25 | ||
฿ 1,132.54 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 15 | 1 | ||
฿ 4,047.69 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 15 | 5 | ||
฿ 17,964.67 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 15 | 25 | ||
฿ 1,100.59 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 20 | 1 | ||
฿ 4,223.79 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 20 | 5 | ||
฿ 19,057.74 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 20 | 25 | ||
฿ 1,128.99 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 25 | 1 | ||
฿ 4,361.54 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 25 | 5 | ||
฿ 19,755.35 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 25 | 25 | ||
฿ 1,157.40 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 30 | 1 | ||
฿ 4,481.54 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 30 | 5 | ||
฿ 20,371.42 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 30 | 25 | ||
฿ 1,420.12 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 40 | 1 | ||
฿ 5,484.47 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 40 | 5 | ||
฿ 24,494.68 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 40 | 25 | ||
฿ 1,429.35 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 50 | 1 | ||
฿ 5,824.45 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 50 | 5 | ||
฿ 26,722.43 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 50 | 25 | ||
฿ 1,769.47 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 70 | 1 | ||
฿ 7,142.30 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 70 | 5 | ||
฿ 32,726.43 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 70 | 25 | ||
฿ 1,905.44 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 100 | 1 | ||
฿ 7,780.03 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 100 | 5 | ||
฿ 35,620.25 | SHEET TUBE | 1 Piece(s) | 10 Day(s) | 100 | 25 |
Loading...
Fixing Method | Hook (button) | Shield compatible | Available | Application/special functions | Other |
---|---|---|---|---|---|
Color | Black | Tool used | NA | Seat Material | PVC sheet with polyester cloth |
How can we improve?
How can we improve?