1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Tube, Heat Shrink Tube (1 m)【10 Pieces Per Package】 (SZF2YG-3.0)

TUBE HEAT SHRINKABLE TUBE

Earth Tube, Heat Shrink Tube (1 m) (SZF2YG-3.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A heat shrink tube with a standard earth color scheme (yellow/green stripes) in Europe.
[Features]
·It is resistant to rubbing because it is co-extruded instead of being painted with a 2-color earth color scheme
·Since the cable can be processed into a ground wire, inventory control of the wire rod can be simplified and cost reduction can be achieved
·UL224 compatible product
·Widely used in various fields such as electronic devices, communications, and automobiles

 
Part Number
SZF2YG-3.0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter (after shrinkage)
(mm)

฿ 494.56

TUBE HEAT SHRINKABLE TUBE 1 Pack(s)

10 Pieces Per Package

8 Day(s) --1.5

Loading...

  1. 1

Basic Information

Tube Length(mm) 1000 Special Function/Application Other Color Yellow
Shrinkage Rate 2:1 to Less Than 3:1 Flame Retardant Available Material Polyolefin
Adhesive NA Representative Standard UL Other Properties Yellow/green stripe

Please check the type/dimensions/specifications of the part SZF2YG-3.0 in the Earth Tube, Heat Shrink Tube (1 m) series.

Products with similar specification

Part Number
SZF2YG-12.0
SZF2YG-16.0
SZF2YG-20.0
SZF2YG-30.0
SZF2YG-4.0
SZF2YG-5.0
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter (after shrinkage)
(mm)

฿ 1,132.54

1 Pack(s)

10 Pieces Per Package

8 Day(s) --6

฿ 1,391.72

1 Pack(s)

10 Pieces Per Package

8 Day(s) 161.698

฿ 1,735.38

1 Pack(s)

10 Pieces Per Package

8 Day(s) 20-10

฿ 2,429.82

1 Pack(s)

10 Pieces Per Package

8 Day(s) 30-15

฿ 671.36

1 Pack(s)

10 Pieces Per Package

8 Day(s) --2

฿ 719.29

1 Pack(s)

10 Pieces Per Package

8 Day(s) --2.5