(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Non-flame-retardant heat shrink tube for ø1 to 50
[Features]
·Since it shrinks at a relatively low temperature, the shrinking process can be done easily.
·A lineup of 2 colors, black and transparent, with a glossy surface.
·The transparent type can also protect such as engravings on the surface of the protective wire rod by making it visible.
·Ideal for insulating protection of electronic parts such as wire rods and capacitors.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Color | Internal diameter (after shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 463.67 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | - | - | Black | 6 | ||
฿ 463.67 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | - | - | Transparency | 6 | ||
฿ 527.57 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 14 | 0.7 | Black | 7 | ||
฿ 527.57 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 14 | 0.7 | Transparency | 7 | ||
฿ 748.05 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 16 | 0.7 | Black | 8 | ||
฿ 748.05 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 16 | 0.7 | Transparency | 8 | ||
฿ 820.12 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 20 | - | Black | 10 | ||
฿ 820.12 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 20 | - | Transparency | 10 | ||
฿ 1,132.54 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 25 | - | Black | 12.5 | ||
฿ 1,132.54 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 25 | - | Transparency | 12.5 | ||
฿ 1,420.12 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 30 | - | Black | 15 | ||
฿ 1,420.12 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 30 | - | Transparency | 15 | ||
฿ 1,973.61 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 40 | 1 | Black | 20 | ||
฿ 1,973.61 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 40 | 1 | Transparency | 20 | ||
฿ 2,529.94 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 50 | 1 | Black | 25 | ||
฿ 2,529.94 | TUBE HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 50 | 1 | Transparency | 25 |
Loading...
Tube Length(mm) | 1000 | Special Function/Application | Other | Shrinkage Rate | 2:1 to Less Than 3:1 |
---|---|---|---|---|---|
Flame Retardant | Available | Material | Polyolefin | Adhesive | NA |
Representative Standard | UL |
How can we improve?
How can we improve?