(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A heat shrink cap that is ideal for drip-proof and dust-proof.
[Features]
·It is a heat shrink termination cap for protecting terminals such as power cables and control cables
·Suitable for drip-proof because it has a hot melt adhesive inside
·It is also effective in preventing oxidation from ultraviolet rays and ozone
·Retains flexibility even after bonding
·Suitable for use with cables with 1,000 V withstand voltage and communication cables
Part Number |
---|
HSEC-75-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Shrinkage Rate | Internal diameter (after shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 360.71 | TUBE HEAT SHRINKABLE TUBE | 1 Piece(s) | 8 Day(s) | 75 | 4 | 2:1 to Less Than 3:1 | 36 |
Loading...
Color | Black | Flame Retardant | NA | Material | Polyolefin |
---|---|---|---|---|---|
Adhesive | Available |
Please check the type/dimensions/specifications of the part HSEC-75-1 in the Heat Shrink Cap (Termination Stop) series.
Part Number |
---|
HSEC-03-10 |
HSEC-06-10 |
HSEC-100-1 |
HSEC-14-10 |
HSEC-25-10 |
HSEC-35-10 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Shrinkage Rate | Internal diameter (after shrinkage) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 310.65 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | - | 1 | 2:1 to Less Than 3:1 | 1.5 | ||
฿ 360.71 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | - | - | 2:1 to Less Than 3:1 | 3 | ||
฿ 412.19 | 1 Piece(s) | 8 Day(s) | 100 | 4 | less than 2:1 | 52 | |||
฿ 958.93 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 14 | 2.2 | 2:1 to Less Than 3:1 | 5 | ||
฿ 1,171.60 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 25 | 2.8 | 2:1 to Less Than 3:1 | 8.5 | ||
฿ 1,420.12 | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 35 | 3.3 | 2:1 to Less Than 3:1 | 16 |
How can we improve?
How can we improve?