(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Various options and accessories for the HW series. [Application]Maintenance parts.
Part Number |
---|
HW-DBPN10 |
HW-U01 |
LSRD-2 |
LSRD-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Specifications | Material | Dimensions (mm) | Rated Operating Voltage (V) | Type | Specifications | Apply | Contact Configuration | Color | Ramp Base | Current Draw (DC) (mA) | Current Draw (AC) (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8.34 ฿ 7.15 | SWITCH OPTION | 10 Piece(s) | 98 Day(s) | 10 | - | - | Polyamide | - | - | Maintenance Part | Dummy Block | HW/TW/TWS Series | 1a(NO) | - | - | - | - | ||
฿ 231.67 ฿ 154.43 | CONTACTBLOCK | 1 Piece(s) | Same day | - | - | - | - | - | - | Maintenance Part | Contact Block | HW/TW/TWS Series | 1b(NC) | Housing: red-purple, Push Rod: red | - | - | - | ||
฿ 215.00 ฿ 143.32 | SWITCHOPTION | 1 Piece(s) | Same day | 10 | LED Unit | LED Lamps | - | 10.2 | 24V AC/DC | - | - | - | - | - | BA9S/13 | 7 | 8 | ||
฿ 215.00 ฿ 143.32 | SWITCHOPTION | 1 Piece(s) | Same day | 10 | LED Unit | LED Lamps | - | - | 6V AC/DC | - | - | - | - | - | BA9S/13 | 10 | 14 |
Loading...
How can we improve?
How can we improve?