1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Input/Output, PCI Board, 16 ch / 16 ch

RELATION PC EXPANSION BOARD

Digital Input/Output, PCI Board, 16 ch / 16 ch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,419.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images. Please refer to the manufacturer's catalog for shape details.

Product Description

This product is a PCI bus compliant interface board that inputs/outputs digital signals.

Part Number
PIO-16/16L(PCI)H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,419.44

RELATION PC EXPANSION BOARD 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

External dimensions (L)(mm) 121.69 Function Digital Input/Output PCI bracket Standard
External dimensions (H)(mm) 105.68 Bus PCI Digital input(Point) 16
Digital output(Point) 16

Please check the type/dimensions/specifications of the part PIO-16/16L(PCI)H in the Digital Input/Output, PCI Board, 16 ch / 16 ch series.