1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB I/O Unit, Insulated Digital Input/Output, 16 ch

CABLE ACCESSORY

USB I/O Unit, Insulated Digital Input/Output, 16 ch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is a USB 2.0 compatible digital input/output unit that expands the digital signal input/output function from the USB port of a personal computer.
[Features]
·Equipped with opto-isolator insulated input (compatible with current sink output / current source output), opto-isolator insulated open collector output (current sink type)
·Bus insulation with opto-isolator
·Up to 8 input signals can be used as interrupt request signals
·Equipped with a digital filter function to prevent false recognition of input signals due to noise and chattering
·Built-in surge voltage protection Zener diode and overcurrent protection circuit in output circuit
·Can operate with USB bus power / 12 to 24VDC power supply
·Compact design that can be installed anywhere (188.0 (W) × 78.0 (D) × 30.5 (H))
·USB 1.1 / USB 2.0 standard compliant
·Various installations such as screw mount, magnets (sold separately), DIN rails, are possible
·Uses a terminal connector for easy wiring

 
Part Number
DIO-1616LN-USB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,605.00

CABLE ACCESSORY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

External dimensions (L)(mm) 188 Function Digital Input/Output External dimensions (H)(mm) 78
Bus USB

Please check the type/dimensions/specifications of the part DIO-1616LN-USB in the USB I/O Unit, Insulated Digital Input/Output, 16 ch series.