(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a USB 2.0 compatible analog input/output unit that expands the analog signal input/output function from the USB port of a personal computer.
External dimensions (L)(mm) | 188 | Function | Digital Input/Output / Analog input and output | External dimensions (H)(mm) | 78 |
---|---|---|---|---|---|
Bus | USB | Number of Channels(ch) | Single end 16 (Differential 8) |
Please check the type/dimensions/specifications of the part AIO-121602LN-USB in the USB Compatible, N Series Multi-function DAQ Unit (Equipped With Analog Input/Output, Digital Counter) series.
How can we improve?
How can we improve?