1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CC-Link IE Field Network / Network Interface Board

PLC(EXPANSION UNIT)

CC-Link IE Field Network / Network Interface Board
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 47,432.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

[Network interface board]
・ PCI Express, PCI/PCI-X compatible personal computers or various controllers can be incorporated into the CC-Link IE field network
・ CC-Link IE field can be used as a network master station / local station

 
Part Number
Q80BD-J71GF11-T2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,432.00

฿ 31,622.91

PLC(EXPANSION UNIT) 1 Piece(s) 86 Day(s)

Loading...

  1. 1

Basic Information

Type LAN Bus PCI PCI bracket Standard
Dimension length(mm) 176 Dimension width(mm) 68.8 Type details CC-Link
Application Master station / Local station External power supply function NA

Please check the type/dimensions/specifications of the part Q80BD-J71GF11-T2 in the CC-Link IE Field Network / Network Interface Board series.