1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SZF2C Tube (Black) Heat Shrink Tube, Reel Type

SZF2C Tube (Black) Heat Shrink Tube, Reel Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,485.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • It has a lineup of 3 types: 50 m, 100 m, and 200 m.

Product Description

Eco-based flame-retardant flexible heat shrink tube (reel type).
[Features]
·Heat shrink tube does not contain any toxic brominated flame retardants, chlorine flame retardants or metal compounds
・ UL224 compatible product

Part Number
SZF2C-1.5B-200
SZF2C-3.0B-200
SZF2C-4.0B-200
SZF2C-6.0B-100
SZF2C-8.0B-100
SZF2C-10.0B-100
SZF2C-12.0B-100
SZF2C-16.0B-50
SZF2C-20.0B-50
SZF2C-25.0B-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Shrinkage Rate Internal diameter (after shrinkage)
(mm)

฿ 2,485.81

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 1.50.4200,000less than 2:10.8

฿ 2,762.79

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 30.4200,0002:1 to Less Than 3:11.5

฿ 3,418.95

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 40.4200,0002:1 to Less Than 3:12

฿ 2,637.21

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 60.6100,0002:1 to Less Than 3:13

฿ 3,174.77

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 80.6100,0002:1 to Less Than 3:14

฿ 3,418.95

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 100.6100,0002:1 to Less Than 3:15

฿ 3,767.79

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 120.6100,0002:1 to Less Than 3:16

฿ 3,296.86

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 161.750,0002:1 to Less Than 3:18

฿ 4,186.40

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 200.850,0002:1 to Less Than 3:110

฿ 5,232.56

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 250.950,0002:1 to Less Than 3:112.5

Loading...

  1. 1

Basic Information

Special Function/Application Other Color Black Flame Retardant Available
Material Polyolefin Adhesive NA Representative Standard UL