General-Purpose Inverter FREQROL-E800 Series, Ethernet Specification Product

Brand :
MITSUBISHI

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Brand]Mitsubishi Electric
[Voltage class]
・ Single-Phase 200 V
・ Three-phase 200 V
・ Three-phase 400 V
[Features]
[IoT]
・ Improved operability with CC-Link IE TSN as standard equipment
・ Expanded application scene with multi-protocol
・ Flexible connection method with 2 Ethernet ports
[AI]
・ Utilizing AI to contribute to reducing downtime
・ Expansion of predictive maintenance
・ More convenient with smartphone cooperation
[Safety]
・ Cost reduction for safety measures
・ Both safety and productivity
・ Wireless operation to ensure worker safety
[Performance]
・ Various drive methods are equipped in 1 unit
・ Expanded application scenes by expanding the lineup

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

General-Purpose Inverter FREQROL-E800 Series, Ethernet Specification Product | MITSUBISHI | MISUMI Thailand