General-Purpose Inverter FREQROL-E800 Series, Standard Specification Product

Caution
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Brand]Mitsubishi Electric
[Voltage class]
・ Single-Phase 200 V
・ Three-phase 200 V
・ Three-phase 400 V
[Features]
[IoT]
・ Improved operability with CC-Link IE TSN as standard equipment
・ Expanded application scene with multi-protocol
・ Flexible connection method with 2 Ethernet ports
[AI]
・ Utilizing AI to contribute to reducing downtime
・ Expansion of predictive maintenance
・ More convenient with smartphone cooperation
[Safety]
・ Cost reduction for safety measures
・ Both safety and productivity
・ Wireless operation to ensure worker safety
[Performance]
・ Various drive methods are equipped in 1 unit
・ Expanded application scenes by expanding the lineup