1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grounding 15 A Cap

CONCENT

Grounding 15 A Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Shape: Ground type B ·Rated voltage (V): 125 ·Rated current (A): 15 ·NEMA standard: None ·Representative standard: UL/CSA

 
Part Number
WZ6811
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 241.85

CONCENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Inlet/plug Shape Grounding 3P Rated Voltage(V) 125
NEMA standard presence NA Representative Standard UL / CSA Main Body Color Black
JAN Code 4547441886146

Please check the type/dimensions/specifications of the part WZ6811 in the Grounding 15 A Cap series.