1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Type Crimp Terminal MV Series【100 Pieces Per Package】

CONCENT

Rod Type Crimp Terminal MV Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 986.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rod type crimp terminal with insulated coating. [Features]·For full terminal 1.25 to 2 mm2, for 2 to 3.5 mm2

 
Part Number
WV2500
Part NumberPriceNameMinimum Order Qty.Related ToNumber of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 986.66

CONCENT 1 Pack(s)

100 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Bar mold Series Other
Outer Diameter(mm) 4 Insulation material Vinyl Insulation coating (color) Transparent Green
Series WV Compatible cable cross-sectional area(mm2) 1.04 to 2.63 JAN Code 4902710629822

Please check the type/dimensions/specifications of the part WV2500 in the Rod Type Crimp Terminal MV Series series.