1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modbus/Tcp Communication Module

COMMUNICATION MODULE

Modbus/Tcp Communication Module
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,045.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Modbus/Tcp Communication Module from SCHNEIDER ELECTRIC.
- Communication module with BA9s base Integral LED for visual distinction of signaling units.
- Provides IP20 protection, ensuring operator safety by preventing contact with live circuits.
- Communication port protocol: Modbus TCP.
- Quick and easy assembly and disassembly.
- Designed to withstand harsh environments, ensuring robustness.
- Offers various types of connections, including screw clamp, connector, Faston connector, spring terminal, or printed circuit board.
- Wide choice of contact blocks available for general purposes or specific applications.

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceNet weightIP degree of protectionPollution degreeElectromagnetic compatibilityRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsLocal signallingIntegrated connection typeOperating altitudeProduct destinationMarkingCommunication port protocol Physical interface Transmission rateStorage altitudeCommunication service
ZBRCETHHarmony HubCommunication moduleZBRCETH1.5 mm 
(f = 3 to 13 Hz)
1 mm 
(f = 13 to 23 Hz)
2 gn 
(f = 23 to 150 Hz)
15 gn for 11 ms0.044 kgIP202EMC immunity conforming to EN/IEC 61000-6-1
EMC immunity level 2 conforming to EN/IEC 60730-1
Electrostatic discharge level 3B conforming to IEC 61000-4-2
Radiated RF fields level 3A conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4B conforming to IEC 
61000-4-4
Surge immunity test level 3 conforming to IEC 61000-4-5
Conducted RF disturbances level 3A conforming to IEC 61000-4-6
Conducted EMC level 2 conforming to EN/IEC 60730-1
Conducted EMC conforming to EN/IEC 61000-6-3
EMC immunity conforming to IEC 61800-3
Conducted EMC conforming to IEC 61800-3 category C1
5 to 95 % 
without condensation
-20 to 65 °C-25 to 70 °CCSA
UL 508
BTL
UL 873
UL 60730-1
1 LEDtransmission activity:
1 LEDreception activity (RX):
1 LEDmodule status:
1 LEDnetwork status:
Ethernet RJ45 - 2 
twisted pairs - class D
0...2000 mZBRN1 wireless Harmony HubCEModbus TCPRJ45 - 10BASE-T
RJ45 - 100BASE-TX
10/100 Mbit/s0 to 3048 mStatic IP
DHCP, Modbus TCP/IP
BOOTP
Part Number
ZBRCETH SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,045.33

฿ 2,855.60

COMMUNICATION MODULE 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Integrated connection type Ethernet RJ45 - 2 twisted pairs - class D Communication port protocol Modbus TCP Transmission rate 10/100 Mbit/s

Please check the type/dimensions/specifications of the part ZBRCETH in the Modbus/Tcp Communication Module series.