1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Harmony Hub Wireless To Modbus/Tcp Ethernet Gateway

CONFIGURABLE ACCESS POINT

Harmony Hub Wireless To Modbus/Tcp Ethernet Gateway
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Harmony Hub Wireless to Modbus/Tcp Ethernet Gateway from SCHNEIDER ELECTRIC.
- Configurable Harmony Hub from the Harmony XB5R plastic and XB4R metal wireless and battery-less pushbutton ranges.
- Acts as an intermediate equipment between wireless devices and PLCs or industrial PCs supporting Modbus/TCP protocols.
- Provides network connectivity openness.
- Equipped with a 7-segment display, jog dial, and 8 indicating LEDs for Power On, functions mode, communication status, and signal strength.
- Includes an external antenna connector and protective plug.

Product CodeRange of productProduct or component typeDevice short nameProduct specific application[Us] rated supply voltageVibration resistanceShock resistanceTransmission frequency Width Height Depth Net weightIP degree of protectionPollution degreeElectromagnetic compatibilityStandardsRadio agreementRelative humidityAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEMaximum power consumption in WData storage equipmentIntegrated connection typeOperating altitudeREACH free of SVHCTightening torqueElectrical connectionOperating positionShort-circuit protectionmUimpn rated impulse withstand voltageBreaking capacitySurge withstandStatus LEDMaximum cable distance between devicesMounting supportImmunity to microbreaksStorage altitudePort EthernetDielectric strengthFunction of moduleAntenna typeMaximum radio communication distanceRadio response timeRadio channels utilisationControl circuit frequency Housing material Rated short-duration power 
frequency withstand voltage
Antenna gainTopologyDirectives
ZBRN1HarmonyHarmony Hub Wireless/Ethernet gatewayZBRN1Wireless Schneider Electric devices ecosystem24...240 V AC/DC 
50/60 Hz - 10...10 %
+/- 3.5 mm 
(f = 5 to 14 Hz) 
conforming to IEC 
60068-2-6
1 gn (f = 5 to 150 Hz)
on panel mounting 
conforming to IEC
60068-2-6
2 gn (f = 8 to 150 Hz)
on DIN rail conforming to IEC 
60068-2-6
10 gn (duration = 16 ms) 
for 6000 shocks conforming to IEC 
60068-2-27
2405 to 2480 MHz122 mm90 mm60 mm0.26 kgIP20 (casing) conforming to IEC 60529
IP20 (terminals)
2 conforming to IEC 
60664-1
1.2/50 µs shock waves immunity 
test - test level: 1 kV (differential mode) 
conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity 
test - test 
level: 2 kV (common mode) 
conforming to IEC 61000-4-5
Immunity to microbreaks and voltage 
drops - test 
level: 10 ms 
conforming to IEC 61000-4-11
ETSI EN 300 328
EN/IEC 61131-2
CSA C22.2 No 14
ETSI EN 
300 440-2
UL 508
EN/IEC 60950-1
EN 62311
ANATEL, type III conforming to ETSI EN 
301 489-3
FCC, category 2 conforming to ETSI EN 
300 440-1
ICASA
RSS, category 1 conforming to ETSI EN 
300 440-1
SRRC
90 % at -25 to 55 °C, 
without condensation conforming to ETSI EN 
300 440-1
-40 to 70 °CC-Tick
CCC
CSA
GOST
UL
CE
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
4 W AC/DCSD cardEthernet Modbus TCP/IP RJ45 Modbus TCP network, 
10/100 Mbit/s, 2 twisted pairs
0...2000 mYes0.35 to 0.4 N.m 
conforming to EN/IEC 
60947-1
0.35 to 0.40 N.m
conforming to EN/IEC 
60947-1
1 conductor cable 0.2 to 4 mm2 - AWG 24...AWG 12 - solid - without cable end conforming to IEC 
60947-1
2 conductors cable 0.2 to 1.5 mm2 - AWG 24...AWG 16 - solid - without cable end conforming to IEC 
60947-1
1 conductor cable 0.2 to 0.75 mm2 - AWG 24...AWG 14 - flexible - with cable end conforming to IEC 
60947-1
2 conductors cable 0.2 to 2.5 mm2 - AWG 24...AWG 18 - flexible - with cable end conforming to IEC 
60947-1
Any position16 A GB2 
circuit breaker
4 kV750 VA1 kV 
differential mode 
conforming to IEC 
61000-4-5
2 kV 
common mode 
conforming to IEC 
61000-4-5
1 LED green for power ON
1 LED yellow for communication network
5 LEDs red for function mode
1 LED green and yellow for reception signal
1000 m35 mm symmetrical DIN rail conforming to EN/IEC 60715
Mounting plate
10 ms0 to 3000 m10BASE-T/
100BASE-T
3000 V 
between input and output AC
4250 V 
between input and output DC
1500 V 
between input and ground AC
2150 V 
between input and ground DC
Zigbee green power gatewayIntegrated100 m in free field
250 m if a relay antenna is located 
between the transmitter and Harmony Hub
60 m if an external antenna is connected 
to Harmony Hub
25 m with Harmony Hub installed in 
a metal housing or in a closed metal enclosure
< 30 ms<= 60 devices50...60 Hz +/- 10 %Self-extinguishing 
plastic
1.5 kV 50 Hz conforming to EN/IEC 
60947-5-1
0 dBiDevices linked by 
daisy-chaining
or tap junctions
2004/108/EC -electromagnetic 
compatibility
1999/5/EC -R&TTE directive
2006/95/EC -low voltage directive
Part Number
ZBRN1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,620.00

CONFIGURABLE ACCESS POINT 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Integrated connection type Ethernet Modbus TCP/IP RJ45 Modbus TCP network, 10/100 Mbit/s, 2 twisted pairs Breaking capacity 750 VA Maximum cable distance between devices 1000 m

Please check the type/dimensions/specifications of the part ZBRN1 in the Harmony Hub Wireless To Modbus/Tcp Ethernet Gateway series.