1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Vertical Rotating Fixing

CM STRAIGHT COUPLING 50MM

Square Vertical Rotating Fixing
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,505.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vertical Rotating Fixing, Square 50 mm Ral 7040. For S3CM HMI Encl.

Product CodeProduct or component typeMaterialFixing modeHeightNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH free of SVHCWarrantyToxic heavy metal freeRange compatibilityAccessory / separate part categoryRangeMounting locationQuantity per setDiameterColourMounting supportDevice compositionApplicationSurface finishFor enclosure nominal dimensionsOperating anglePermanent permissible load
NSYCMUCR50Bent and rotating enclosure fixingAluminiumFixing through the support surface by 4 screws ‑ screw type M6115 mm1.3 kgGreen Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationYes18 monthsYesSpacial S3CMCable management accessorySpacialOn enclosure, in vertical positionSet of 196 mmGrey (RAL 7040)For 50 mm square tube
Option of passing cables through the inside
Fixing elements
1 rotating fixing
Multi‑purposeEpoxy‑polyester powder310 °1.25 kg
Part Number
NSYCMUCR50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,505.75

CM STRAIGHT COUPLING 50MM 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Material Aluminium Mounting location On enclosure, in vertical position Colour Grey (RAL 7040)
Operating angle 310 °

Please check the type/dimensions/specifications of the part NSYCMUCR50 in the Square Vertical Rotating Fixing series.