1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Articulated Tube Joint

CM ARTICULATED JOINT 50MM

Square Articulated Tube Joint
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,972.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Articulated Tube Joint, Square 50 mm , Cast Steel Ral 7040. For S3CM HMI Encl.

Product CodeProduct or component typeMaterialFixing modeWidthHeightDepthNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH free of SVHCWarrantyToxic heavy metal freeRange compatibilityAccessory / separate part categoryRangeMounting locationQuantity per setColourMounting supportDevice compositionApplicationSurface finishFor enclosure nominal dimensionsOperating anglePermanent permissible load
NSYCMUIA50Tube adaptorMoulded steelBy fixing element ‑ screw type M12 ‑ horizontal tube location148 mm148 mm236 mm4.65 kgGreen Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationYes18 monthsYesSpacial S3CMCable management accessorySpacialBetween 2 horizontal tubesSet of 1Grey (RAL 7035)For 50 mm square tube
Option of passing cables through the inside
Fixing elements
1 linking and rotating bracket
1 bellow
Multi‑purposeEpoxy‑polyester powder170 °4.25 kg
Part Number
NSYCMUIA50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,972.50

CM ARTICULATED JOINT 50MM 1 Piece(s) 75 Day(s)

Loading...

  1. 1
 

Basic Information

Material Moulded steel Mounting location Between 2 horizontal tubes Colour Grey (RAL 7035)
Operating angle 170 °

Please check the type/dimensions/specifications of the part NSYCMUIA50 in the Square Articulated Tube Joint series.