Legend

Brand :
Schneider Electric

Caution

    Product Description

    This Harmony ZB2BY4913 is a marked legend 30 x 40mm, white, marked with forward, slow symbol. It is an accessory of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.

    Product CodeProduct or component typeNet weight  Standards  EU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH RegulationREACH free of SVHCWarrantyMarkingToxic heavy metal freeAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationProduct compatibilityLanguageLabel dimensionsDevice application
    ZB2BY2916Marked legend0.001 kgNF E 52-124Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsWhite reverse, slow on black background 
    (horizontal mounting)
    YesLegendMarking accessoryPendant control station for control circuit
    Pendant control station for power circuit
    XACA
    XACB
    XACM
    English30 x 40 mm-
    ZB2BY2918Marked legend0.001 kgNF E 52-124Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsWhite reverse, slow-fast on black background 
    (horizontal mounting)
    YesLegendMarking accessoryPendant control station for power circuit
    Pendant control station for control circuit
    XACM
    XACA
    XACB
    English30 x 40 mm-
    ZB2BY2931Marked legend0.001 kgNF E 52-124Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsWhite STOP on red backgroundYesLegendMarking accessoryPendant control station for power circuit
    Pendant control station for control circuit
    XACM
    XACB
    XACA
    English30 x 40 mm-
    ZB2BY4913Marked legend0.001 kgNF E 52-124Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsBlack on white background 
    (horizontal mounting)
    YesLegendMarking accessoryPendant control station for control circuit
    Pendant control station for power circuit
    XACB
    XACM
    XACA
    English30 x 40 mmWith symbol conforming to 
    NF E 52-124
    ZB2BY4915Marked legend0.001 kgNF E 52-124Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsBlack forward, slow-fast on white background 
    (horizontal mounting)
    YesLegendMarking accessoryPendant control station for control circuit
    Pendant control station for power circuit
    XACA
    XACM
    XACB
    English30 x 40 mmWith symbol conforming to 
    NF E 52-124
    ZB2BY4930Marked legend0.001 kgNF E 52-124Pro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsBlack START on white background 
    (horizontal mounting)
    YesLegendMarking accessoryPendant control station for control circuit
    Pendant control station for power circuit
    XACM
    XACB
    XACA
    English30 x 40 mmWith symbol conforming to 
    NF E 52-124
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat