1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nameplate, Legend

LEGEND 30X40MM WH-Y SIDE

Nameplate, Legend
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nameplate from Schneider Electric

Product CodeProduct or component typeNet weight  Standards  Sustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACh free of SVHCWarrantyMarkingToxic heavy metal freeAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationProduct compatibilityLabel dimensions
ZB2BY4101Blank legend0.001 kgNF E 52-124Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsUnmarked on white background
Unmarked on yellow background
YesLegendMarking accessoryPendant control station for power circuit
Pendant control station for control circuit
XACM
XACA
XACB
30 x 40 mm
Part Number
ZB2BY4101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50.88

LEGEND 30X40MM WH-Y SIDE 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Product compatibility XACM, XACA, XACB Label dimensions 30 x 40 mm Marking Unmarked on white background, Unmarked on yellow background

Please check the type/dimensions/specifications of the part ZB2BY4101 in the Nameplate, Legend series.