1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Partition Plate

PARTITION PLATE 2PTS 2MM

Partition Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Partition plate, 2PTS, 2 mm for screw terminals NSY TRV22,TRV42,TRV62,TR

Product CodeProduct or component typeDevice short nameNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationWarrantyAccessory / separate part categoryRangeProduct compatibilityQuantity per setProduct nameColourCable cross sectionThicknessNumber of connectionsNumber of measurement input
NSYTRAP22PartitionTRA4.9 gGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH Declaration18 monthsInsulation accessoryLinergyTRV screw terminal - passthrough terminal block
TRV screw terminal - protective earth terminal block
TRV screw terminal - blade disconnect terminal block
Set of 50Linergy TRGrey2.5 mm2
6 mm2
10 mm2
4 mm2
2 mm22
1
Part Number
NSYTRAP22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29.15

PARTITION PLATE 2PTS 2MM 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Product Or Component Type Partition Cable cross section 2.5 mm² 6 mm² 10 mm² 4 mm² Number of connections 2
Number of measurement input 2 1 Thickness 2 mm

Please check the type/dimensions/specifications of the part NSYTRAP22 in the Partition Plate series.