1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Cover

END COVER,2PTS, 2,2MM

End Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End cover, 2PTS, 2.2 mm width, for screw terminal NSYTRV165

Product CodeProduct or component typeDevice short nameNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationWarrantyAccessory / separate part categoryRangeProduct compatibilityQuantity per setProduct nameColourCable cross sectionThicknessNumber of connectionsNumber of measurement input
NSYTRAC162Cover plateTRA3.5 gGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH Declaration18 monthsInsulation accessoryLinergyTRV screw terminal - passthrough terminal block
TRV screw terminal - protective earth terminal block
Set of 50Linergy TRGrey16 mm22.2 mm22
Part Number
NSYTRAC162
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44.39

END COVER,2PTS, 2,2MM 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Product Or Component Type Cover plate Cable cross section 16 mm² Number of connections 2
Number of measurement input 2 Thickness 2.2 mm

Please check the type/dimensions/specifications of the part NSYTRAC162 in the End Cover series.