TeSys U Advanced Control Unit

Brand :
SCHNEIDER

Caution

    Product Description

    Advanced Control Unit Lucb Class 10, 110...220 V DC/ac

    Product CodeRange of productProduct or component typeDevice short nameProduct specific applicationVibration resistanceShock resistanceFixing modeWidthHeightDepthIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEOperating altitudeResistance to electrostatic dischargeWarrantyMotor power kWUtilisation categoryNetwork frequency[Uc] control circuit voltageCompatibility codeRange[Ue] rated operational voltage[Ui] rated insulation voltageProduct compatibility[Uimp] rated impulse withstand voltageProtective treatmentProduct nameDevice applicationMain function availableResistance to fast transientsResistance to radiated fieldsImmunity to microbreaksControl circuit voltage limitsOperating timeHeat dissipationFire resistancePhase failure sensitivityThermal overload classTripping thresholdResetLoad typeRated motor current adjustment rangeTypical current consumptionSafe separation of circuitImmunity to radioelectric fieldsImmunity to voltage dipsNon‑dissipating shock wave
    LUCB12FUTeSys UAdvanced control unitLUCBBasic protection and advanced functions, communication2 gn, 5 to 300 Hz, power poles open conforming to IEC 60068‑2‑6
    4 gn, 5 to 300 Hz, power poles closed conforming to IEC 60068‑2‑6
    10 gn power poles open conforming to IEC 60068‑2‑27
    15 gn power poles closed conforming to IEC 60068‑2‑27
    Plug‑in (front face)45 mm66 mm60 mmIP20 front panel and wired terminals conforming to IEC 60947‑1
    IP20 other faces conforming to IEC 60947‑1
    IP40 front panel outside connection zone conforming to IEC 60947‑1
    EN 60947‑6‑2
    IEC 60947‑6‑2
    UL 60947‑4‑1, with phase barrier
    CSA C22.2 No 60947‑4‑1, with phase barrier
    ‑25 to 70 °C‑40 to 85 °CCE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins2000 m8 kV level 3 in open air conforming to IEC 61000‑4‑2
    8 kV level 4 on contact conforming to IEC 61000‑4‑2
    18 months5.5 kW at 400...440 V AC 50/60 Hz
    5.5 kW at 500 V AC 50/60 Hz
    9 kW at 690 V AC 50/60 Hz
    AC‑43
    AC‑44
    AC‑41
    40...60 Hz110...240 V AC
    110...220 V DC
    LUCBTeSys690 V AC690 V conforming to IEC 60947‑6‑2
    600 V conforming to UL 60947‑4‑1
    600 V conforming to CSA C22.2 No 60947‑4‑1
    Power base LUB12
    Power base LUB32
    Power base LUB38
    Power base LUB120
    Power base LUB320
    Power base LUB380
    Reversing contactor breaker LU2B12FU
    Reversing contactor breaker LU2B32FU
    Reversing contactor breaker LU2B38FU
    6 kV IEC 60947‑6‑2TH conforming to IEC 60068TeSys UMotor control
    Motor protection
    Earth fault protection
    Protection against phase failure and phase imbalance
    Protection against overload and short‑circuit
    Manual reset
    2 kV class 3 serial link conforming to IEC 61000‑4‑4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000‑4‑4
    10 V/m 3 conforming to IEC 61000‑4‑33 ms88...264 V for AC circuit 110...240 V in operation
    88...242 V for DC circuit 110...220 V in operation
    55 V for AC circuit 110...240 V drop‑out
    55 V for DC circuit 110...220 V drop‑out
    35 ms opening with LUB12 for control circuit
    35 ms opening with LUB32 for control circuit
    35 ms opening with LUB38 for control circuit
    50 ms closing with LUB12 for control circuit
    50 ms closing with LUB32 for control circuit
    50 ms closing with LUB38 for control circuit
    2 W for control circuit with LUB12
    3 W for control circuit with LUB32
    3 W for control circuit with LUB38
    960 °C parts supporting live components conforming to IEC 60695‑2‑12
    650 °C conforming to IEC 60695‑2‑12
    YesClass 10 ‑ frequency limit: 40 to 60 Hz ‑ temperature compensation: ‑25 to 70 °C conforming to IEC 60947‑6‑2
    Class 10 ‑ frequency limit: 40 to 60 Hz ‑ temperature compensation: ‑25 to 70 °C conforming to UL 508
    14.2 x Ir +/‑ 20 %Manual reset3‑phase motor ‑ cooling: self‑cooled3 to 12 A280 mA at 110...240 V AC I maximum while closing with LUB12
    280 mA at 110...240 V AC I maximum while closing with LUB32
    280 mA at 110...240 V AC I maximum while closing with LUB38
    280 mA at 110...220 V DC I maximum while closing with LUB12
    280 mA at 110...220 V DC I maximum while closing with LUB32
    280 mA at 110...220 V DC I maximum while closing with LUB38
    35 mA at 110...240 V AC I rms sealed with LUB12
    25 mA at 110...240 V AC I rms sealed with LUB32
    25 mA at 110...240 V AC I rms sealed with LUB38
    35 mA at 110...220 V DC I rms sealed with LUB12
    25 mA at 110...220 V DC I rms sealed with LUB32
    25 mA at 110...220 V DC I rms sealed with LUB38
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947‑1
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947‑1
    10 V conforming to IEC 61000‑4‑670 % / 500 ms conforming to IEC 61000‑4‑111 kV serial mode conforming to IEC 60947‑6‑2
    2 kV common mode conforming to IEC 60947‑6‑2
    LUCB18FUTeSys UAdvanced control unitLUCBBasic protection and advanced functions, communication2 gn, 5 to 300 Hz, power poles open conforming to IEC 60068‑2‑6
    4 gn, 5 to 300 Hz, power poles closed conforming to IEC 60068‑2‑6
    10 gn power poles open conforming to IEC 60068‑2‑27
    15 gn power poles closed conforming to IEC 60068‑2‑27
    Plug‑in (front face)45 mm66 mm60 mmIP20 front panel and wired terminals conforming to IEC 60947‑1
    IP20 other faces conforming to IEC 60947‑1
    IP40 front panel outside connection zone conforming to IEC 60947‑1
    EN 60947‑6‑2
    IEC 60947‑6‑2
    UL 60947‑4‑1, with phase barrier
    CSA C22.2 No 60947‑4‑1, with phase barrier
    ‑25 to 70 °C‑40 to 85 °CCE
    UL
    CSA
    CCC
    EAC
    ASEFA
    ATEX
    Marine
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins2000 m8 kV level 3 in open air conforming to IEC 61000‑4‑2
    8 kV level 4 on contact conforming to IEC 61000‑4‑2
    18 months7.5 kW at 400...440 V AC 50/60 Hz
    9 kW at 500 V AC 50/60 Hz
    15 kW at 690 V AC 50/60 Hz
    AC‑43
    AC‑44
    AC‑41
    40...60 Hz110...240 V AC
    110...220 V DC
    LUCBTeSys690 V AC690 V conforming to IEC 60947‑6‑2
    600 V conforming to UL 60947‑4‑1
    600 V conforming to CSA C22.2 No 60947‑4‑1
    Power base LUB32
    Power base LUB38
    Power base LUB320
    Power base LUB380
    Reversing contactor breaker LU2B32FU
    Reversing contactor breaker LU2B38FU
    IEC 60947‑6‑2 6 kVTH conforming to IEC 60068TeSys UMotor control
    Motor protection
    Protection against phase failure and phase imbalance
    Manual reset
    Earth fault protection
    Protection against overload and short‑circuit
    2 kV class 3 serial link conforming to IEC 61000‑4‑4
    4 kV class 4 all circuits except for serial link conforming to IEC 61000‑4‑4
    10 V/m 3 conforming to IEC 61000‑4‑33 ms88...264 V for AC circuit 110...240 V in operation
    88...242 V for DC circuit 110...220 V in operation
    55 V for AC circuit 110...240 V drop‑out
    55 V for DC circuit 110...220 V drop‑out
    35 ms opening with LUB32 for control circuit
    35 ms opening with LUB38 for control circuit
    50 ms closing with LUB32 for control circuit
    50 ms closing with LUB38 for control circuit
    3 W for control circuit with LUB32
    3 W for control circuit with LUB38
    960 °C parts supporting live components conforming to IEC 60695‑2‑12
    650 °C conforming to IEC 60695‑2‑12
    YesClass 10 ‑ frequency limit: 40 to 60 Hz ‑ temperature compensation: ‑25 to 70 °C conforming to IEC 60947‑6‑2
    Class 10 ‑ frequency limit: 40 to 60 Hz ‑ temperature compensation: ‑25 to 70 °C conforming to UL 508
    14.2 x Ir +/‑ 20 %Manual reset3‑phase motor ‑ cooling: self‑cooled4.5 to 18 A280 mA at 110...240 V AC I maximum while closing with LUB32
    280 mA at 110...240 V AC I maximum while closing with LUB38
    280 mA at 110...220 V DC I maximum while closing with LUB32
    280 mA at 110...220 V DC I maximum while closing with LUB38
    25 mA at 110...240 V AC I rms sealed with LUB32
    25 mA at 110...240 V AC I rms sealed with LUB38
    25 mA at 110...220 V DC I rms sealed with LUB32
    25 mA at 110...220 V DC I rms sealed with LUB38
    400 V SELV between the control and auxiliary circuits conforming to IEC 60947‑1
    400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947‑1
    10 V conforming to IEC 61000‑4‑670 % / 500 ms conforming to IEC 61000‑4‑111 kV serial mode conforming to IEC 60947‑6‑2
    2 kV common mode conforming to IEC 60947‑6‑2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LUCD05ES | TeSys U Advanced Control Unit | SCHNEIDER | MISUMI Thailand