1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminated beacon without buzzer

BEACON NO BUZZER 24VDC RED

Illuminated beacon without buzzer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,389.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Beacon, NO Buzzer, DC 12~24V, Red

Product CodeRange of productProduct or component typeDevice short nameMaterial[Us] rated supply voltageVibration resistance  Width   Height Net weightIP degree of protectionRelative humidityAmbient air temperature for operationAmbient air temperature for storageInrush currentCurrent consumptionAssembly styleMarkingSignalling type[Ue] rated operational voltageMounting diameterLight source Length Device applicationBeacon or indicator bank unit typePower consumption in WInstallation directionElectrical insulation class
XVR3B04Harmony XVRBeaconXVR3PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
12...24 V DC4.6 gn (sideways)
4.6 gn (inverted)
7.1 gn (upright)
100 mm139 mm0.484 kgIP65 (upright)
IP23 (sideways)
IP23 (inverted)
35 to 85% without condensation-20 to 50 ℃-35 to 70 ℃3 A3000 mAReady assembledCEBlinking
Rotating
Flashing
10...30 V DC100 mmLED, red100 mmForklift
Automated guided vehicle (AGV)
Bulldozer
LED unit2.8 WUpright indoor
Sideways indoor
Inverted indoor
Upright outdoor
Class II
Part Number
XVR3B04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,389.13

BEACON NO BUZZER 24VDC RED 8 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Rated Voltage(V) VDC 12–24 Color Red Dimension height(mm) 139 mm
Dimension width(mm) 100 mm Ambient air temperature for storage -35…70 °C Mounting diameter 100 mm
Product or component type Beacon Range of product Harmony XVR

Please check the type/dimensions/specifications of the part XVR3B04 in the Illuminated beacon without buzzer series.