1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminated beacon with buzzer (XVR3B05S)

BEACON BUZZER 24VDC ORANGE

Illuminated beacon with buzzer (XVR3B05S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Beacon Buzzer

Product CodeRange of productProduct or component typeDevice short nameMaterial[Us] rated supply voltageVibration resistance  Width    Height  Net weightIP degree of protectionRelative humidityAmbient air temperature for operationAmbient air temperature for storageInrush currentCurrent consumptionAssembly styleMarkingSignalling typemUen rated operational voltageMounting diameterLight source Length Device applicationBeacon or indicator bank unit typeSound signallingPower consumption in WInstallation directionElectrical insulation classProduct certifications
XVR3B05SHarmony XVRBeaconXVR3PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
12...24 V DC4.6 gn (sideways)
4.6 gn (inverted)
7.1 gn (upright)
100 mm139 mm0.538 kgIP23 (sideways)
IP23 (inverted)
IP23 (upright)
35 to 85% without condensation-20 to 50 ℃-35 to 70 ℃3 A3000 mAReady assembledCERotating
Blinking
Flashing
10...30 V DC100 mmLED, orange100 mmForklift
Bulldozer
Automated guided vehicle (AGV)
LED unitBuzzer: 70 to 90dB at 1 m3.1 WUpright indoor
Sideways indoor
Inverted indoor
Upright outdoor
Class II-
XVR3M05SHarmony XVRBeaconXVR3PC (polycarbonate): lenses
PBT (polybutylene terephthalate) + PC (polycarbonate): body
EPDM (ethylene propylene diene monomer): base
100...230 V AC4.6 gn (sideways)
4.6 gn (inverted)
4.6 gn (upright)
100 mm139 mm0.538 kgIP23 (sideways)
IP23 (inverted)
IP23 (upright)
35 to 85% without condensation-10 to 50 ℃-20 to 70 ℃0.5 A500 mAReady assembledCERotating
Blinking
Flashing
90...253 V AC100 mmLED, orange100 mmForklift
Bulldozer
Automated guided vehicle (AGV)
LED unitBuzzer: 70 to 90dB at 1 m3.2 WUpright indoor
Sideways indoor
Inverted indoor
Upright outdoor
Class IICCC
Part Number
XVR3B05S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Rated Voltage Ambient air temperature for storage

฿ 6,105.00

BEACON BUZZER 24VDC ORANGE 1 Piece(s) Quote VDC 12–24--35…70 °C

Loading...

  1. 1
 

Basic Information

Color Other Dimension height(mm) 139 mm Dimension width(mm) 100 mm
Mounting diameter 100 mm Product or component type Beacon Range of product Harmony XVR

Please check the type/dimensions/specifications of the part XVR3B05S in the Illuminated beacon with buzzer series.

Products with similar specification

Part Number
XVR3M05S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Voltage
(V)
Rated Voltage Ambient air temperature for storage

฿ 6,151.25

8 Piece(s) Quote -100...230 V AC-20…70 °C